Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
VS1RP5C20Q | TURCK - Your Global Automation Partner
Photoelectric sensor Convergent mode sensor
VS1RP5C20Q
Order ID no. 3063094
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
11,6 mm x 8,3 mm x 25,7 mm
Electrical connection
Cable with connector
Focal distance (mm)
15
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
20
Operating mode
Convergent
Output function
PNP
Protection class
IP54
Switching element function
NO contact
Wavelength (nm)
865
Key Features
Protection class
IP54
In Stock
Price Group
F3
List Price
138,90 €
Item Total
138,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
VS1RP5C20Q
Contact Support