Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VS1AN5CV20 W/30 | TURCK - Your Global Automation Partner
Photoelectric sensor Convergent mode sensor
VS1AN5CV20 W/30
Order ID no. 3063144
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Rectangular
Dimensions (L x W x H)
11,6 mm x 8,3 mm x 25,7 mm
Electrical connection
Cable
Focal distance (mm)
15
Function
Proximity switch
Housing material
Plastic
Housing quality
ABS
Light type
Red
Max. range (mm)
20
Operating mode
Convergent
Output function
NPN
Protection class
IP54
Switching element function
NO contact
Wavelength (nm)
630
Key Features
Protection class
IP54
In Stock
Price Group
F3
List Price
177,70 €
Item Total
177,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
VS1AN5CV20 W/30
Contact Support