Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
Q45BW13LP W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Retroreflective Sensor with Polarizing Filter
Q45BW13LP W/30
Order ID no. 3063175
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-25
Cable length (m)
9
Design
Rectangular
Dimensions (L x W x H)
56,4 mm x 44,5 mm x 87,6 mm
Electrical connection
Cable
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
PBT
Light type
Red polarized
Max. range (mm)
6000
Operating mode
Polarized
Output function
Relay output
Protection class
IP67
Setting option
Potentiometer
Switching element function
normally open NO
Wavelength (nm)
680
Key Features
home
Turck-Shop
Products
Others
Q45BW13LP W/30
Protection class
IP67
Item Total
269,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
269,40 €