Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
VS1RP5CV20 W/30 | TURCK - Your Global Automation Partner
Photoelectric sensor Convergent mode sensor
VS1RP5CV20 W/30
Order ID no. 3063180
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Rectangular
Dimensions (L x W x H)
11,6 mm x 8,3 mm x 25,7 mm
Electrical connection
Cable
Focal distance (mm)
15
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Max. range (mm)
20
Operating mode
Convergent
Output function
PNP
Protection class
IP54
Switching element function
normally open NO
Wavelength (nm)
630
Key Features
Protection class
IP54
home
Turck-Shop
Products
Others
VS1RP5CV20 W/30
Item Total
158,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
158,10 €