Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
Q50AVI W/30 | TURCK - Your Global Automation Partner
Photoelectric sensor triangulation sensor with analog output
Q50AVI W/30
Order ID no. 3063864
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-10
Cable length (m)
9
Design
Rectangular
Dimensions (L x W x H)
49,8 mm x 19,7 mm x 60 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
ABS/Polycarbonate
Light type
Red
Max. range (mm)
150
Operating mode
Triangulation
Output function
Analog output
Protection class
IP67
Wavelength (nm)
685
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
Q50AVI W/30
Item Total
632,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
632,00 €