Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SM312LVAGMS12-64098 | TURCK - Your Global Automation Partner
SM312LVAGMS12-64098 W/NPN OUT 12FT SHIELDED CABLE
SM312LVAGMS12-64098
Order ID no. 3064098
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Design
Rectangular with thread
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
2000
Operating mode
Polarized
Protection class
IP67
Setting option
Potentiometer
Wavelength (nm)
650
Key Features
Protection class
IP67
Price Group
F3
List Price
364,20 €
home
Turck-Shop
Products
Others
SM312LVAGMS12-64098
Item Total
364,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support