Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
STBVR81LQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Touch Buttons
STBVR81LQ
Order ID no. 3064194
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Connector type
7/8″
Design
Rectangular
Dimensions (L x W x H)
51 mm x 69 mm x 74 mm
Electrical connection
Connector
Function
Touch Button
Housing material
Plastic
Housing quality
PBT
Light type
IR
Operating voltage
AC/DC
Output function
Relay output
Protection class
IP66
Switching element function
Complementary contact
Key Features
Protection class
IP66
home
Turck-Shop
Products
Others
STBVR81LQ
Item Total
193,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
193,50 €