Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
D10DNFPG W/30 | TURCK - Your Global Automation Partner
Photoelectric sensor Photoelectric sensor for plastic fibers
D10DNFPG W/30
Order ID no. 3064563
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-10
Cable length (m)
9
Design
Rectangular
Dimensions (L x W x H)
68,1 mm x 10,5 mm x 35,9 mm
Electrical connection
Cable
Function
Fiber optic sensor
Housing material
Plastic
Housing quality
ABS
Light type
Green
Operating mode
Plastic fiber
Output function
NPN
Protection class
IP50
Setting option
Push Button, Remote Teach
Special features
Crosstalk protection
Switching element function
2 x NO contact
Switching frequency (kHz)
10
Wavelength (nm)
525
Key Features
Protection class
IP50
In Stock
Price Group
F3
List Price
415,20 €
Item Total
415,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
D10DNFPG W/30
Contact Support