Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
LT3NU W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-mode laser sensor (runtime measurement)
LT3NU W/30
Order ID no. 3065506
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
9
Design
Rectangular
Dimensions (L x W x H)
87 mm x 35,3 mm x 68,5 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
ABS
Laser class
2
Light type
Red
Max. range (mm)
5000
Operating mode
Time-of-Flight
Output function
NPN/Analog output
Protection class
IP67
Special features
Laser, Teach input
Switching element function
normally open NO
Wavelength (nm)
658
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
LT3NU W/30
Item Total
1.845,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
1.845,00 €