Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PIRS1X166UMPM.4 | TURCK - Your Global Automation Partner
Plastic Fiber Opposed Mode
PIRS1X166UMPM.4
Order ID no. 3065929
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Function accessories for
Photoelectric sensors
Scan field (mm)
10.67
Special features
Detection of small parts
Price Group
F3
List Price
1,40 €
home
Turck-Shop
Products
Others
PIRS1X166UMPM.4
Item Total
1,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support