Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
AT-HM-13A | TURCK - Your Global Automation Partner
Safety Relay For Two-Hand Control System
AT-HM-13A
Order ID no. 3066090
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Connector type
Removable screw terminals
Design
Rectangular
Dimensions (L x W x H)
118 mm x 45 mm x 84 mm
Electrical connection
Removable terminal block, reverse polarity protected, screw connection
Function
Safety relay
Housing material
Plastic
Housing quality
PC
Operating voltage
AC/DC
Protection class
IP20
Switching element function
2 x NO contact
Key Features
Protection class
IP20
In Stock
Price Group
F3
List Price
503,00 €
Item Total
503,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
AT-HM-13A
Contact Support