Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SM-HA-5A | TURCK - Your Global Automation Partner
Safety Relay
SM-HA-5A
Order ID no. 3066094
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Design
Terminal chamber
Dimensions (L x W x H)
118 mm x 22,5 mm x 84 mm
Electrical connection
Removable terminal block, reverse polarity protected, screw connection
Function
Safety relay
Housing material
Plastic
Housing quality
PC
Protection class
IP20
Key Features
Protection class
IP20
In Stock
Price Group
F3
List Price
519,80 €
home
Turck-Shop
Products
Others
SM-HA-5A
Item Total
519,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support