Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
M126E2-1LDQ | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed mode sensor (laser emitter)
M126E2-1LDQ
Order ID no. 3066364
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M8 x 1
Design
Tube
Dimensions (L x W x H)
57 mm
Electrical connection
Cable with connector
Function
Opposed mode sensor
Housing material
Metal
Housing quality
AL
Laser class
1
Light type
Red
Max. range (mm)
30000
Operating mode
Laser Emitter
Protection class
IP67
Special features
Laser
Wavelength (nm)
650
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
328,50 €
Item Total
328,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
M126E2-1LDQ
Contact Support