Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
QS18VN6WQ7 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-Mode Sensor
QS18VN6WQ7
Order ID no. 3066441
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
21,1 mm x 15 mm x 41,5 mm
Electrical connection
Connector
Function
Proximity switch
Housing material
Plastic
Housing quality
ABS
Light type
IR
Max. range (mm)
100
Operating mode
Divergent
Output function
NPN
Protection class
IP67
Switching element function
NO/NC
Wavelength (nm)
940
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
106,30 €
Item Total
106,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
QS18VN6WQ7
Contact Support