Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
STBVR81 W/30' | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Touch Buttons
STBVR81 W/30'
Order ID no. 3066546
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
9
Design
Rectangular
Dimensions (L x W x H)
51 mm x 69 mm x 74 mm
Electrical connection
Cable
Function
Touch Button
Housing material
Plastic
Housing quality
PBT
Light type
IR
Operating voltage
AC/DC
Output function
Relay output
Protection class
IP66
Switching element function
Complementary contact
Key Features
home
Turck-Shop
Products
Others
STBVR81 W/30'
Protection class
IP66
Item Total
202,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
202,00 €