Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PD49VP6C200Q | TURCK - Your Global Automation Partner
Photoelectric sensor convergent mode laser sensor
PD49VP6C200Q
Order ID no. 3066997
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
45
Ambient temperature min. (°C)
-10
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
45,6 mm x 12,7 mm x 40,6 mm
Electrical connection
Cable with connector
Focal distance (mm)
203
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Laser class
2
Light type
Red
Max. range (mm)
203
Operating mode
Convergent
Output function
PNP
Protection class
IP67
Setting option
Potentiometer
Special features
Laser
Switching element function
Complementary contact
Switching frequency (kHz)
2.5
Wavelength (nm)
650
home
Turck-Shop
Products
Others
PD49VP6C200Q
Key Features
Protection class
IP67
Item Total
879,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
879,00 €