Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PD49VP6LLPQ | TURCK - Your Global Automation Partner
Photoelectric sensor retroreflective laser sensor
PD49VP6LLPQ
Order ID no. 3067001
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
45
Ambient temperature min. (°C)
-10
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
45,6 mm x 12,7 mm x 40,6 mm
Electrical connection
Cable with connector
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Laser class
2
Light type
Red polarized
Max. range (mm)
10600
Operating mode
Polarized
Output function
PNP
Protection class
IP67
Setting option
Potentiometer
Special features
Laser
Switching element function
Complementary contact
Switching frequency (kHz)
2.5
Wavelength (nm)
650
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
PD49VP6LLPQ
Item Total
770,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
770,00 €