Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LT3PILV W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Retroreflective Laser Sensor (Runtime Measurement)
LT3PILV W/30
Order ID no. 3067281
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
9
Design
Rectangular
Dimensions (L x W x H)
87 mm x 35,3 mm x 68,5 mm
Electrical connection
Cable
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
ABS
Laser class
1
Light type
Red
Max. range (mm)
50000
Operating mode
Time-of-Flight
Output function
PNP/Analog output
Protection class
IP67
Special features
Laser, Teach input
Switching element function
NO contact
Wavelength (nm)
658
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
1.845,00 €
Item Total
1.845,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
LT3PILV W/30
Contact Support