Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
QS18VN6AF100 W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-Mode Sensor with Adjustable Background Suppression
QS18VN6AF100 W/30
Order ID no. 3067402
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Cable length (m)
9
Design
Rectangular
Dimensions (L x W x H)
21,1 mm x 15 mm x 34,5 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
ABS
Light type
Red
Max. range (mm)
100
Operating mode
Background suppression, adjustable
Output function
NPN
Protection class
IP67
Setting option
Mechanical Screw
Switching element function
NO/NC
Wavelength (nm)
640
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
136,80 €
Item Total
136,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
QS18VN6AF100 W/30
Contact Support