Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
Q50ANY | TURCK - Your Global Automation Partner
Photoelectric sensor triangulation sensor with switching output
Q50ANY
Order ID no. 3067612
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-10
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
49,8 mm x 19,7 mm x 60 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
ABS/Polycarbonate
Light type
IR
Max. range (mm)
200
Operating mode
Triangulation
Output function
NPN
Protection class
IP67
Switching element function
NO/NC
Wavelength (nm)
880
home
Turck-Shop
Products
Others
Q50ANY
Key Features
Protection class
IP67
Item Total
395,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
395,30 €