Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
Q50APYQ | TURCK - Your Global Automation Partner
Photoelectric sensor triangulation sensor with switching output
Q50APYQ
Order ID no. 3067619
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-10
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
49,8 mm x 19,7 mm x 60 mm
Electrical connection
Connector
Function
Proximity switch
Housing material
Plastic
Housing quality
ABS/Polycarbonate
Light type
IR
Max. range (mm)
200
Operating mode
Triangulation
Output function
PNP
Protection class
IP67
Switching element function
NO/NC
Wavelength (nm)
880
home
Turck-Shop
Products
Others
Q50APYQ
Key Features
Protection class
IP67
Item Total
390,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
390,20 €