Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SM312FVM5V | TURCK - Your Global Automation Partner
MINI-BEAM: Visible Red 650 nm Glass Fiber Optic
SM312FVM5V
Order ID no. 3068027
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
2
Connector type
M12 x 1
Design
Rectangular with thread
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Protection class
IP67
Setting option
Potentiometer
Special features
Wash down
Key Features
Protection class
IP67
Price Group
F3
List Price
309,80 €
home
Turck-Shop
Products
Others
SM312FVM5V
Item Total
309,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support