Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PVA100P6EQ W/15 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light
PVA100P6EQ W/15
Order ID no. 3069071
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
2
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
15 mm x 30 mm x 137,8 mm
Electrical connection
Cable with connector
Function
Light screen
Housing material
Metal
Housing quality
AL
Light type
IR
Max. range (mm)
2000
Operating voltage
DC
Optical resolution (mm)
35
Protection class
IP62
Scan field (mm)
100
Wavelength (nm)
880
Key Features
Protection class
IP62
In Stock
Price Group
F3
List Price
295,20 €
home
Turck-Shop
Products
Others
PVA100P6EQ W/15
Item Total
295,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support