Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PVA375P6EQ W/15 | TURCK - Your Global Automation Partner
Pick-to-Light
PVA375P6EQ W/15
Order ID no. 3069080
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
0.38
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
416,6 mm x 30 mm x 15 mm
Electrical connection
Cable with connector
Function
Opposed mode sensor
Housing material
Metal
Housing quality
AL
Input type
Bipolar (PNP/NPN)22
Light type
IR
Max. range (mm)
2000
Number of beams
16
Number of colors/segments
1
Operating mode
Emitter
Operating voltage
DC
Optical resolution (mm)
25
Protection class
IP62
Scan field (mm)
375
Wavelength (nm)
880
Key Features
Protection class
IP62
In Stock
Price Group
F3
List Price
650,00 €
home
Turck-Shop
Products
Others
PVA375P6EQ W/15
Item Total
650,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support