Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
D10DPFPQ-69483 | TURCK - Your Global Automation Partner
D10DPFPQ-69483 3 PIN PICO WHITE OUTPUT
D10DPFPQ-69483
Order ID no. 3069483
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-10
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
84,4 mm x 10,5 mm x 35,9 mm
Electrical connection
Connector
Function
Fiber optic sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Operating mode
Plastic fiber
Output function
PNP
Protection class
IP50
Setting option
Push Button, Remote Teach
Special features
keep/defer
Switching element function
2 x NO contact
Switching frequency (kHz)
10
Wavelength (nm)
680
home
Turck-Shop
Products
Others
D10DPFPQ-69483
Key Features
Protection class
IP50
In Stock
Price Group
F3
List Price
334,00 €
Item Total
334,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support