Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PPK0608AE | TURCK - Your Global Automation Partner
Image processing Camera P3
PPK0608AE
Order ID no. 3069658
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Communication protocol
EtherNet/IP, Modbus TCP, PCCC, RS232
Dimensions (L x W x H)
72 mm x 30 mm x 32 mm
Housing material
Metal
Housing quality
AL
Protection class
IP68
Resolution
640 x 480 Pixel
Key Features
Protection class
IP68
home
Turck-Shop
Products
Others
PPK0608AE
Item Total
5.392,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
5.392,00 €