Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PPK2312AE | TURCK - Your Global Automation Partner
Image processing Camera P3
PPK2312AE
Order ID no. 3069663
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Dimensions (L x W x H)
72 mm x 30 mm x 32 mm
Resolution
640 x 480 Pixel
In Stock
Price Group
F3
List Price
6.760,00 €
home
Turck-Shop
Products
Others
PPK2312AE
Item Total
6.760,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support