Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
PPK0612RE | TURCK - Your Global Automation Partner
Image processing Camera P3
PPK0612RE
Order ID no. 3069674
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Dimensions (L x W x H)
72 mm x 30 mm x 32 mm
Protection class
IP68
Resolution
640 x 480 Pixel
Key Features
Protection class
IP68
In Stock
Price Group
F3
List Price
6.946,00 €
home
Turck-Shop
Products
Others
PPK0612RE
Item Total
6.946,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support