Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
ATK-VP6 W/30 | TURCK - Your Global Automation Partner
Photoelectric sensor Two-Hand Control System
ATK-VP6 W/30
Order ID no. 3069786
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
9
Dimensions (L x W x H)
51 mm x 69 mm x 74 mm
Electrical connection
Cable
Function
Touch Button
Housing material
Plastic
Housing quality
PBT
Light type
IR
Operating voltage
DC
Output function
PNP
Protection class
IP20
Switching element function
NO/NC
Key Features
Protection class
IP20
home
Turck-Shop
Products
Others
ATK-VP6 W/30
Item Total
901,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
901,00 €