Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PVA100P6Q W/6INCH | TURCK - Your Global Automation Partner
Pick-to-Light
PVA100P6Q W/6INCH
Order ID no. 3070047
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
0.15
Electrical connection
Cable with connector
Connector type
M12 x 1
Design
Rectangular
Scan field (mm)
100
Dimensions (L x W x H)
137,8 mm x 30 mm x 15 mm
Housing material
Metal
Housing quality
AL
Input type
Bipolar (PNP/NPN)
Light type
IR
Number of beams
5
Number of colors/segments
1
Function
Opposed mode sensor
Operating mode
Transmitter/receiver pair
Operating voltage
DC
Optical resolution (mm)
25
Output function
PNP
Protection class
IP62
Max. range (mm)
2000
Switching element function
NO/NC
Wavelength (nm)
880
In Stock
Price Group
F3
List Price
€714.00
home
Turck-Shop
Products
Others
PVA100P6Q W/6INCH
Item Total
€714.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support