Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
PVA375P6RQ W/6IN | TURCK - Your Global Automation Partner
Pick-to-Light
PVA375P6RQ W/6IN
Order ID no. 3070055
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
2
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
15 mm x 30 mm x 416,6 mm
Electrical connection
Cable with connector
Function
Light screen
Housing material
Metal
Housing quality
AL
Max. range (mm)
2000
Operating voltage
DC
Optical resolution (mm)
35
Output function
PNP
Protection class
IP62
Scan field (mm)
375
Switching element function
NO contact
Key Features
Protection class
IP62
In Stock
Price Group
F3
List Price
635,00 €
Item Total
635,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
PVA375P6RQ W/6IN
Contact Support