Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VS3AN5XLPQ5 | TURCK - Your Global Automation Partner
Retroreflective Sensor with Polarizing Filter
VS3AN5XLPQ5
Order ID no. 3070075
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular
Electrical connection
Cable with connector
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red polarized
Max. range (mm)
250
Operating mode
Polarized (coaxial)
Output function
NPN
Protection class
IP67
Switching element function
NO contact, light operation
Wavelength (nm)
680
In Stock
Price Group
F3
List Price
169,50 €
Item Total
169,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
VS3AN5XLPQ5
Contact Support