Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VS2RP5R W/30 | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Receiver)
VS2RP5R W/30
Order ID no. 3070188
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Rectangular
Dimensions (L x W x H)
4,7 mm x 12 mm x 25,1 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
3000
Operating mode
Receiver
Output function
PNP
Protection class
IP67
Switching element function
NO contact
Wavelength (nm)
940
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
106,50 €
Item Total
106,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
VS2RP5R W/30
Contact Support