Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
QS18VN6C45-70256 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Laser emitter
QS18VN6C45-70256
Order ID no. 3070256
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular with thread
Dimensions (L x W x H)
31 mm x 15 mm x 35 mm
Electrical connection
Cable with connector
Function
Proximity switch
Housing material
Plastic
Housing quality
ABS
Light type
Red
Max. range (mm)
43
Operating mode
Convergent
Output function
NPN
Protection class
IP67
Setting option
Potentiometer
Special features
Laser
Switching element function
NO/NC
Wavelength (nm)
650
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
QS18VN6C45-70256
Item Total
117,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
117,90 €