Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
T8AN6D50 W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-Mode Sensor
T8AN6D50 W/30
Order ID no. 3070264
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Tube
Dimensions (L x W x H)
15,8 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Max. range (mm)
50
Operating mode
Diffuse
Output function
NPN
Protection class
IP67
Switching element function
NO contact, light operation
Wavelength (nm)
680
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
T8AN6D50 W/30
Item Total
148,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
148,70 €