Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
T8RN6R W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Opposed Mode Sensor (Receiver)
T8RN6R W/30
Order ID no. 3070269
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Tube
Dimensions (L x W x H)
15,8 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
2000
Operating mode
Receiver
Output function
NPN
Protection class
IP67
Switching element function
NO contact, dark operation
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
T8RN6R W/30
Item Total
131,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
131,50 €