Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
ATHMK-VP6Q5 | TURCK - Your Global Automation Partner
Photoelectric Sensor
ATHMK-VP6Q5
Order ID no. 3070396
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
2
Connector type
M12 x 1
Dimensions (L x W x H)
51 mm x 69 mm x 74 mm
Electrical connection
Connector
Function
Touch button
Housing material
Plastic
Housing quality
PC
Light type
IR
Operating voltage
AC/DC
Output function
Relay output
Protection class
IP20
Switching element function
NO contact
Key Features
Protection class
IP20
In Stock
Price Group
F3
List Price
753,00 €
Item Total
753,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
ATHMK-VP6Q5
Contact Support