Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SSA-ML-A | TURCK - Your Global Automation Partner
Safety Technology
SSA-ML-A
Order ID no. 3070494
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-30
Dimensions (L x W x H)
338 mm
Electrical connection
Cable
Function
Muting lamp
Light type
Orange
Operating voltage
AC/DC
Protection class
IP54
Key Features
Protection class
IP54
In Stock
Price Group
B1
List Price
314,20 €
Item Total
314,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
SSA-ML-A
Contact Support