Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VS2KAN5Q | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed mode sensor (emitter/receiver)
VS2KAN5Q
Order ID no. 3070669
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
4,7 mm x 12 mm x 25,1 mm
Electrical connection
Cable with connector
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Max. range (mm)
3000
Operating mode
Emitter/receiver pair
Output function
NPN
Protection class
IP67
Switching element function
NO contact
Wavelength (nm)
940
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
196,20 €
Item Total
196,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
VS2KAN5Q
Contact Support