Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
VS2AN5RQ5 | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Receiver)
VS2AN5RQ5
Order ID no. 3070684
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
4,7 mm x 12 mm x 25,1 mm
Electrical connection
Cable with connector
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
ABS
Max. range (mm)
3000
Operating mode
Receiver
Output function
NPN
Protection class
IP67
Switching element function
normally open NO
Wavelength (nm)
940
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
VS2AN5RQ5
Item Total
153,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
153,30 €