Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PIRS1X1630UMP2.2 | TURCK - Your Global Automation Partner
VPE 2 Stück
PIRS1X1630UMP2.2
Order ID no. 3070723
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Design
Rectangular
Dimensions (L x W x H)
9140 mm
Function accessories for
Photoelectric sensors
Scan field (mm)
57
Special features
Detection of small parts
Price Group
F3
List Price
249,10 €
home
Turck-Shop
Products
Others
PIRS1X1630UMP2.2
Item Total
249,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support