Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SFG2-500C15 | TURCK - Your Global Automation Partner
Pico Guard Accessories
SFG2-500C15
Order ID no. 3070811
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
0
Dimensions (L x W x H)
55 mm x 52 mm x 684 mm
Housing material
Metal
Housing quality
AL
Protection class
IP65
Key Features
Protection class
IP65
In Stock
Price Group
B1
List Price
1.061,00 €
Item Total
1.061,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
SFG2-500C15
Contact Support