Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
QC50A3N6XDWQ | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor
QC50A3N6XDWQ
Order ID no. 3070902
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-10
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
50 mm x 25 mm x 50 mm
Electrical connection
Connector
Function
Color sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
White
Max. range (mm)
20
Operating mode
Color sensor
Output function
NPN
Protection class
IP67
Setting option
Push Button
Special features
keep/defer
Switching element function
3 x NO contact
Switching frequency (kHz)
2
Key Features
Protection class
IP67
In Stock
Price Group
D1
List Price
1.028,00 €
Item Total
1.028,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
QC50A3N6XDWQ
Contact Support