Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
SI-MAG1SMQ-70906 | TURCK - Your Global Automation Partner
Magentic Switch: Rectangular Sensor;
SI-MAG1SMQ-70906
Order ID no. 3070906
In Stock
home
Home
Loading...
Technical Data
Cascadable
No
Category acc. to ISO 13849-1:2008
4
Coding level/tamper protection
Low
Connector type
M12 x 1
Design
Rectangular
Electrical connection
Cable with connector
Function
Magnetic safety switch
Housing material
Plastic
Housing quality
Thermoplastic material
Output function
Potential-free
PL acc. to EN ISO 13849-1
Level e
Protection class
IP67
SIL acc. to IEC 61508
3
Special features
Wash down
Switching element function
NO/NC
Key Features
Protection class
IP67
Price Group
D1
List Price
124,50 €
Item Total
124,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
SI-MAG1SMQ-70906
Contact Support