Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
MAHCVN-1-70907 | TURCK - Your Global Automation Partner
Controller Controller
MAHCVN-1-70907
Order ID no. 3070907
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Approvals
CE, cULus recognized
Communication protocol
RS232, RS485
Design
Rectangular
Dimensions (L x W x H)
115 mm x 106 mm x 81 mm
Electrical connection
Removable terminal block, reverse polarity protected, screw connection
Function
Light curtain
Housing material
Plastic
Housing quality
PC
Output function
NPN/Analog output
Protection class
IP20
Switching element function
normally open NO
Key Features
Protection class
IP20
home
Turck-Shop
Products
Others
MAHCVN-1-70907
Item Total
1.482,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
1.482,00 €