Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
Q50BVUQ-70911 | TURCK - Your Global Automation Partner
Photoelectric sensor triangulation sensor with analog output
Q50BVUQ-70911
Order ID no. 3070911
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-10
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
49,8 mm x 19,7 mm x 60 mm
Electrical connection
Connector
Function
Proximity switch
Housing material
Plastic
Housing quality
ABS/Polycarbonate
Light type
Red
Max. range (mm)
300
Operating mode
Triangulation
Output function
Analog output
Protection class
IP67
Special features
Wash down
Wavelength (nm)
685
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
779,00 €
Item Total
779,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
Q50BVUQ-70911
Contact Support