Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
QL55M6XD30BQ | TURCK - Your Global Automation Partner
Photoelectric Sensor
QL55M6XD30BQ
Order ID no. 3070939
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-10
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
77 mm x 31 mm x 58 mm
Electrical connection
Connector
Function
Inspection sensor
Housing material
Metal
Housing quality
Zinc Alloy Die-Cast
Light type
UV
Max. range (mm)
40
Operating mode
Luminescence sensor
Output function
PNP/Analog output
Protection class
IP62
Setting option
Push Button
Special features
keep/defer
Switching element function
NO contact
Switching frequency (kHz)
2
Key Features
Protection class
IP62
In Stock
Price Group
D1
List Price
2.183,00 €
Item Total
2.183,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
QL55M6XD30BQ
Contact Support