Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
S18MB W/30 | TURCK - Your Global Automation Partner
Magnetic Field Sensor
S18MB W/30
Order ID no. 3071156
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Antenna connection
No radio participant
Cable length (m)
9
Electrical connection
Cable
Design
Cylinder, threaded
Dimensions (L x W x H)
18 mm x 66,8 mm
Housing material
Plastic
Housing quality
PBT
Operating voltage
DC
Protection class
IP67
Price Group
F3
List Price
€360.00
Item Total
€360.00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
S18MB W/30
Contact Support