Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LEDRA80X80W W/30 | TURCK - Your Global Automation Partner
Vision System
LEDRA80X80W W/30
Order ID no. 3071183
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
9
Electrical connection
Cable
Design
Rectangular
Dimensions (L x W x H)
110,4 mm x 66,7 mm x 27,6 mm
Housing material
Metal
Light type
Red
Function
Area light
Protection class
IP40
Wavelength (nm)
660
Price Group
F3
List Price
€571.00
home
Turck-Shop
Products
Others
LEDRA80X80W W/30
Item Total
€571.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support