Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
VTBN6RQ | TURCK - Your Global Automation Partner
Photoelectric sensor Touch Buttons
VTBN6RQ
Order ID no. 3071369
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
59,9 mm x 43,2 mm x 48 mm
Electrical connection
Connector
Function
Touch Button
Housing material
Plastic
Housing quality
Thermoplastic polysulphone
Input type
Bipolar (PNP/NPN)
Light type
IR
Number of beams
1
Number of colors/segments
1
Operating voltage
DC
Output function
NPN
Protection class
IP66
Switching element function
normally open NO
Key Features
Protection class
IP66
In Stock
Price Group
F3
List Price
177,60 €
home
Turck-Shop
Products
Others
VTBN6RQ
Item Total
177,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support